HSS-R Drill bit
New product StandardItem #r7217993
Standard HSS roll-forged drill bit for drilling small holes into steel ≤400 N/mm², similar to DIN 338 / 340
- Product Class: Standard
- Connection end: Smooth shank
- DIN: DIN 338
Customers also searched for Hilti HSS, Hilti drill bits or HSS R
Features
- Roll forged HSS drill bits
- Specially designed tip with split point – for precise self-centering, faster starts and less walking on surface
- 118° degree tip angle – the most versatile option, suitable for drilling in a wide range of metals
- High fracture resistance – the precise roll forging production process helps to reduce the risk of drill bit breakage
- Easier chip removal and optimized heat reduction – spiral flute for better lubricant distribution to the drill bit tip
Applications
- Drilling holes into alloyed and unalloyed steel and other material ≤400 N/mm²
- Drilling into aluminum, brass, copper and plastics
- Optimized performance reached when applying the right speed and cutting oil