Thick metal reciprocating saw blade (carbide)
New product UltimateItem #r11315679
Ultimate carbide-tipped reciprocating saw blade for cutting stainless steel, cast iron and other tough metals thicker than 7 mm (> 1/4")
- Product Class: Ultimate
- Shank: 1/2 in universal shank
- Teeth per inch: 8
Features
- Carbide-tipped teeth – essential if you want faster cuts and a longer lifespan when cutting tough metals like stainless steel or cast iron
- Longer lasting – tungsten carbide teeth give these blades the durability and heat-resistance to get through bigger jobs with fewer blade changes
- Heavy-duty construction – special tooth geometry and fewer teeth-per-inch help these blades to cut tougher materials with ease
- Faster cuts – engineered to cut through stainless steel and cast iron faster than bimetal or diamond grit blades
- Three lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency
Applications
- Faster cuts through tough metals – including stainless steel, cast iron and high-alloyed steel thicker than 7 mm (> 1/4")
- Cutting thick structural steel