Jig saw blades for hard wood (splinter-free)
New product UltimateItem #r16288175
Bimetal jig saw blades for cutting hardwood, denser boards and composites with an extra-clean finish on both sides
- Product Class: Ultimate
- Base material: Hardwood (beech, oak etc.), Wood composites, Laminated board, Softwood (fir, pine etc.), Plywood
- Blade features: Straight cut, Precise cut
Features
- Virtually splinter-free result – unique counter-facing array of sharp, ground teeth equips these jig saw blades to cut without tearing either surface
- Cut more with the same blade – avoid interruptions to change the blade thanks to the extra-durable bimetal construction
Applications
- Extra-clean, straight cutting of hardwood, laminate floors, countertops and other wood byproducts with a decorative coating
- For use with all jig saws with a T-shank blade clamp