Wood fine finish Mitre Saw blade
New product UltimateItem #r22237673
Ultimate wood fine finish Mitre Saw blade (12" | 305mm) with carbide teeth, for precise and clean cuts in wooden beams with our SM 60-22 cordless Mitre Saw
- Blade diameter: 305 mm
- Number of teeth: 60
- Product Class: Ultimate
Features
- Our highest finishing quality – pair our fine finish Mitre Saw blade with our cordless Mitre Saw for virtually splinter free finishes
- Increased tooth count – 60 carbide teeth make the blade glide more easily through wood for smoother cuts and longer blade lifetime
- Cutting-edge tooth design – alternate top bevel with raker (ATBR) tooth sequencing adds cutting stability and helps clean out and eject chips for cleaner cuts
- Battery optimised – blade body and teeth are designed to be extremely efficient and get the best performance out of our cordless Mitre Saw
Applications
- Bevel and miter cuts for case work, mill work and interior woodwork such as cabinets, molding and trim
- Commercial wood framing, especially precise, serial cuts in beams, structural elements and temporary supports
- Rip, cross, bevel and miter cuts with significantly reduced splintering and tear-out