Brick reciprocating saw blades
New product UltimateItem #r8018936
Ultimate reciprocating saw blades for cutting brick and blockwork (up to 365 mm thick)
- Product Class: Ultimate
- Shank: 1/2 in universal shank
- Teeth per inch: 2
Features
- Specialized carbide reciprocating saw blade engineered to cut best in light concrete and brick
- Longer lasting – tungsten carbide teeth give these blades the cutting speed and lifespan to get through bigger jobs with fewer blade changes
- Increased width and thickness – the ideal blade for when you need precise, straight cuts
- Two lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency
Applications
- Cutting vertical coring brick
- Cutting Poroton®
- Cutting solid brick
- Cutting clinker brick
- Cutting gypsum and mortar