Light concrete reciprocating saw blades
New product UltimateItem #r8703206
Ultimate reciprocating saw blade for cutting porous concrete and blockwork (up to 215 mm thick)
- Product Class: Ultimate
- Shank: 1/2 in universal shank
- Teeth per inch: 1.5
Features
- Specialized carbide reciprocating saw blade engineered to cut best in lightweight concrete and blocks
- Longer lasting – tungsten carbide teeth give these blades the cutting speed and lifespan to get through bigger jobs with fewer blade changes
- Two lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency
Applications
- Cutting aerated concrete
- Cutting autoclaved aerated concrete (AAC)
- Cutting Siporex®
- Cutting Leca®
- Cutting plaster blocks