HILTI SAFESET SYSTEM TO INSTALL ANCHOR FASTENERS AND REBAR CONNECTIONS
Make your jobsite installations simple, seamless, and productive


SafeSet is our system for installing anchor fastenings.
SafeSet helps to ensure that anchors can carry their maximum load values safely, minimizing the risk of failing anchors.
It’s designed to speed up your installation of anchors and rebar connections and to make them safer and more reliable.
All the components of SafeSet are covered by international approvals and fit seamlessly together.
HOW CAN SAFESET IMPROVE ANCHOR INSTALLATIONS

SafeSet is designed for:
- Reliability
SafeSet is designed to reduce the risk of failing anchors and to avoid mistakes during installation, for instance through inadequate cleaning of drilled holes. - Productivity
With SafeSet you can install anchors up to 50% faster than by traditional methods – by eliminating time-consuming steps, such as manually cleaning drill holes.
All our SafeSet components are also tested and developed together to make sure they fit together seamlessly.
Use one system – find what you need in one system and from just one manufacturer. - Full system approval
All the SafeSet system are covered by international approvals such as ETA and ICC.