REVIT® AND AUTOCAD® PLUG-INS FOR LAYOUT POINTS
Hilti PROFIS Field Points and Pointcreator
Use our points manager plug-ins to integrate your layout points into your Revit® and AutoCAD® for more complex field point designs.
Both plug-ins can create points from BIM models, integrating directly with Revit.
Hilti PROFIS Point Creator works for earlier versions of Revit® and AutoCAD® up to 2016. It offers simpler design options than Hilti PROFIS Field Points.
Hilti PROFIS Field Points has more functionality, is subscription based and works with Revit® and AutoCAD® 2017. It will be continually updated to work with future versions of Revit® and AutoCAD®.
Both layout point plug-ins:
- Integrate directly with Revit® and AutoCAD®
- Are BIM ready
- Provide flexible point creation options
- Export seamlessly to our Hilti Layout tools
- Are backed up by Hilti products, technologies, engineering services and your local Hilti team
In detail – Hilti PROFIS Field Points
Features:
- Creates points as single points on curves or lines or on blocks
- Creates grid points
- Manages point numbers
- Creates annotations
- Import and export point lists
In detail – Hilti PROFIS Point Creator
Features:
- Creates points as single points on curves or lines or on blocks
- Creates grid points
- Imports and exports point lists