NEW GENERATION BX 3 L 02: MUCH FASTER, MORE EFFICIENT, TRULY SMARTER
Meet our latest technology battery-powered nailer designed especially for your interior finishing applications
Designed to be the state-of-the-art nailer on the market, the new BX 3 updates its technical features by improving the fastening speed with 30% and its internal energy efficiency characteristics, allowing you to fasten more nails with one single battery and also giving you more authonomy by enlarging the nail magazine capacity with 50% compared to previous generation and also expanding the collated nail lenght (up to 36 mm).
Thanks to latest smart features releases, the new BX 3 L 02 let’s you know visibly and by sound when you need to refill the magazine not letting to be surprized if you remain without nails during the fastening of the metal tracks in your interior finishing applications.
MAKE IT BATTERY-POWERED!
BX 3 is combustion-free (no powder or gas) and entirely powered by your existing 22V Li-ion batteries. All the power you need, with none of the hassle of ordering, delivering and disposing of gas cans on-site. Plus, with lower recoil, lower noise and fewer nail jams, you’ll be even more productive.
One battery, for all your tools – even your nailer.
For installers using traditional methods - like screw and stud anchors - BX 3 is the nailer of choice for high-speed and high-comfort fastenings.