DX 5 is the fastest solution on the market

Meet our latest generation direct fastening: new DX 5!

DX 5

Be more efficient in the construction site, by saving time and material, necessary for your daily concrete applications.

FORMWORK APPLICATION

No more drilling and hammering. Fix your formwork quick and safe and start building.

Try DX 5 with:
X-FS
(Forming spacer for positioning) 

THERMAL INSULATION

Quick and easy for everyone to use. Finish your job in the fastest way possible.

Try DX 5 with:
X-IE 6 (White insulation fastener for EPS board on concrete)
X-IE 9 (Black insulation fastener for mineral wool on concrete)

HYDRO INSULATION MEMBRANE APPLICATIONS

Be sure you seal your foundation in a safe, quick and professional way.

Try DX 5 with:
X-SW 30 (Washer size: 30 mm)
X-SW 60 (Washer size: 60 mm)
(Soft washer for attaching waterproofing membrane to concrete or masonry)

ADVANTAGES

  • Fasten nails for formwork is 5 times quicker than traditional method.
  • With X.TC nails: formwork removal quick and easy with pre-breaking points.
  • No vibration, no dust, no hammering, no cord.
  • One tool, more than 7 applications
  • Fastener guides available for single nails, collated nails, insulation, grating.

X-IE 6

How to use the Hilti DX 5-IE tool for fastening insulation to exterior walls (light ventilated facade) with Hilti X-IE 6

X-IE 9

How to use the Hilti DX 5-IE tool for fastening insulation basement perimeter with Hilti X-IE 9