- Home
- Applications
![L057545.tif L057545.tif](/content/hilti/E4/IL/en/products/cordless-systems/cordless-in-charge/applications/_jcr_content/cta/image.coreimg.jpeg/1619677713692/applications-home.jpeg)
Solutions that make work flow
Hilti innovation for your everyday applications
See what ditching the cord can mean for your business. No matter if you're cutting, drilling or grinding, a fleet of powerful, agile and versatile cordless tools can help you drive your productivity and profitability to new heights.
Explore our range of solutions that make your work flow
![DX 5 F8 DX 5 F8](/content/hilti/E4/IL/en/products/cordless-systems/cordless-in-charge/applications/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_2__657477637/image.coreimg.jpeg/1595938490843/apps-alignment.jpeg)
Alignment and leveling
Precision is imperative when determining height, horizontal leveling, vertical aligning, grading or squaring. Hilti measuring systems give you the confidence and robustness to deliver every time.
Show me more![Elevator Applications Shoot ZH Oerlikon Elevator Applications Shoot ZH Oerlikon](/content/hilti/E4/IL/en/products/cordless-systems/cordless-in-charge/applications/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_2__1003591794/image.coreimg.jpeg/1595938490862/bolting-with-the-siw-6at.jpeg)
Bolting and anchoring
When it comes to bolting and anchoring, mistakes are not an option. Hilti impact wrenches are designed to help you get the job done safely, quickly and easily.
Show me more![Cutting](/content/hilti/E4/IL/en/products/cordless-systems/cordless-in-charge/applications/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_2_/image.coreimg.jpeg/1595938490881/metal-cutting-sdt-6-a22.jpeg)
Cutting
From metal to wood, our cordless saws make fast work of cutting any material. With Hilti, you get the performance of an electric saw – minus the cord.
Show me more![AG 125-A36 AG 125-A36](/content/hilti/E4/IL/en/products/cordless-systems/cordless-in-charge/applications/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_60_1477314778/image.coreimg.jpeg/1619704716785/ag-home.jpeg)
Grinding
PleaGrinding doesn’t have to be a grind with these ergonomic, versatile and operator-friendly options. se enter text here (optional)
Show me more![SF 8M-A22 SF 8M-A22](/content/hilti/E4/IL/en/products/cordless-systems/cordless-in-charge/applications/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_co/image.coreimg.jpeg/1595938490900/apps-drilling.jpeg)
Drilling
Whether you're looking for a take-anywhere universal drill or one especially to perform in wood – we’ve got what you need.
Show me more![DX 5 F8 DX 5 F8](/content/hilti/E4/IL/en/products/cordless-systems/cordless-in-charge/applications/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_2__1613072386/image.coreimg.jpeg/1595938490920/electrical-installation-bx-3-02.jpeg)
Direct fastening
Hilti’s first combustion-free, battery-powered direct fastening tools are designed to maximize safety and productivity on your jobsite.
Show me more![TE 6-A36, elevator installation drilling application TE 6-A36, elevator installation drilling application](/content/hilti/E4/IL/en/products/cordless-systems/cordless-in-charge/applications/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_2__1024043185/image.coreimg.jpeg/1595938490978/l084699.jpeg)
Hammer drilling, chiseling and breaking
For concrete and masonry applications, our easy-to-use combis, rotary hammers and breakers have the capacity to do more work on a single charge so you can keep working and get the job done faster.
Show me more![SFD 2-A, B12, screw fastening SFD 2-A, compact battery, screw bit, screw fastening application](/content/hilti/E4/IL/en/products/cordless-systems/cordless-in-charge/applications/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_1/image.coreimg.jpeg/1595938490998/screw-fastening-finish-work.jpeg)
Screw fastening
Hilti has a range of great options for driving screws into wood or metal. From our easy-to-use impact drivers to our powerful drill driver – we have the tool that’s right for your job.
Show me more![DX 5 F8 DX 5 F8](/content/hilti/E4/IL/en/products/cordless-systems/cordless-in-charge/applications/_jcr_content/mainSection/mainColumn/call_to_action_81255/image.coreimg.jpeg/1595938527544/siw-6at-a22-battery.jpeg)
Batteries that work as hard as you do
Advanced cordless technology
Drive your business forward with the latest Lithium-ion battery technology from Hilti. Our batteries are sealed against moisture and dust, while the glass-fiber-reinforced housing makes these powerful batteries four times more impact-resistant than ABS plastic alternatives.