Worker on jobsite operating a diamond drill

Diamond Drilling made easy

We made our most versatile diamond drilling system smart and connected

We understand that some of the biggest challenges for diamond drilling onsite are related to tool handling, water management and high costs. So, we set out to make diamond drilling as easy as possible with innovative products and a complete Fleet Management solution including Hilti tools, core bits as well as training and onsite support. With this solution you can work easier and more productive than ever before.

We've connected water management system WMS 100 and diamond drilling system DD 150-U via Bluetooth® into a local network – so that the entire system is controlled and monitored over the digital display of the drilling tool. Our next leapfrog step how we make diamond drilling easy.

Hilti diamond drilling solutions

Easy as 1, 2, 3

Diamond drilling can be cumbersome. From finding a water source, transporting it to the coring location and managing the flow of water, to fitting the core bit and cleaning up the slurry after drilling - it's a lengthy process.
Our full solution is designed to take all this hassle out of diamond drilling. You can easily position the equipment, anchor the rig and insert the core bit. Combined with our water management system, your water supply and slurry collection is all taken care of.

The Bluetooth® network of DD 150-U and WMS 100 will noticeably increase the number of holes you can drill with a single fill of the tank and will maximize filter lifetime. You will be instantly notified about any change in the status of your water management system over the screen of your DD 150-U. Missing filter bags and depleting water levels will not lead to any headache anymore.

At Hilti, we've made diamond drilling as easy as 1, 2, 3. 

1/ Anchor the diamond drilling stand and set up the tool

Set up your rig in the coring location, place the water collector ring and connect the DD-WMS 100 hose for virtually splatter-free coring! With our quick connect chuck on the core bits, you're up and running in no time. The DD-WMS 100 can be filled with up to 15 litres of water and easily wheeled to your work area. The filter system cleans and recycles water as you drill transforming the 15 liters fill volume into 100 liters of water supply allowing you to core all day without needing a refill. No more running long hose pipes, hosting large containers or scaling the stairs.

2/ Connect the diamond drilling system via Bluetooth®

Establish Bluetooth® connection between the DD-WMS 100 and the DD 150-U. The display of the diamond drill indicates the status of the filter as well as the water level of the WMS. You immediately know if the filter bag is missing or if there is to little or even to much water. Bluetooth® connectivity increases capacity of the water tank as well as the filter. 

3/ Core all day long

When tool and water management system are connected, the pump only runs as long as the motor is running. Now that you are all set, you can core all day without the need to refill the water source. In addition, the water collector helps you to keep your work area clean of dust and slurry splatter, so there's no need for clean-up later.

DD 150-U diamond tool display

Creating a new level of tool user interaction

DD 150-U Diamond drilling system

We used LEDs on our tools for a long time to help you while you work. Now we move to a display so that you can do even better and more.

  • A flow of functions and screens escort you through the application steps from set-up to drilling and the tracking of the work that has been done
  • In combination with a mobile device, the Hilti Connect App helps you to better understand the usage history of your tool and offers the possibility of instant trouble-shooting help and advice of our team

Get Hilti Connect to get service information and user statistics

No more unpredictable costs with Fleet Management

Diamond drilling set
00.00

per month
Starting price for a complete diamond drilling set over a 4-year Fleet Management contract

Worker performing diamond drilling in brick wall

We are here to support you onsite

Do you need help with training on your new diamond drilling equipment? No problem! Our expert team is here to support you. 

They will visit you onsite to show you how to install the rig, connect the water source and place the vacuum pump so you can use it with confidence. 

They will also show you how easy it is to change the X-Change modules on the core bits, saving you plenty of time and money.

DD 150-U diamond dril

DD 150-U Diamond drilling system

Whether drilling in concrete for pipe penetrations and cable trays or in masonry for plumbing, heating and air conditioning installations, this versatile system can drill up to 162 mm holes. It can be used both as in hand-held or rig-mounted mode.

Show me more
DD-WMS water management system

DD-WMS 100 Water management system

Speed is the natural companion to productivity. With our DD-WMS 100 water system, you can save a lot of time onsite since you’ll only need to fill the tank once to core all day.

Show me more
X-change module for core bits

X-change barrel module

The X-Change barrel module is easy to slide out and replace. If it gets stuck in the base material, it is easy to rotate the barrel and release it.

Show me more
 Vacuum pump for diamond drilling

DD VP-U Vacuum pump

With the DD VP-U vacuum pump there's no need to drill or anchor the rig. Just secure it in place and you're good to go!

Show me more

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Hilti Group is under license. Other trademarks and trade names are those of their respective owners.