MI-DGC Beam clamp
New productItem #r3598
Hot-dip galvanized (HDG) double beam clamp for connecting MI girders to steel beams for heavy-duty applications
- Material composition: Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMB-450-6 - DIN EN 1562; U-bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt 48 µm - DIN EN ISO 10684; Nut 45 µm - DIN EN ISO 1461
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Features
- Beam clamp is equipped with self-locking nuts
- Corrosion protection of steel beam is not damaged by beam clamp
Applications
- MI beam clamp for direct connection of MI girder to steel beam