DX 5-F8 Powder-actuated tool
New productItem #r6167462
Digitally enabled, fully automatic, high-productivity and versatile powder actuated tool for fastening single nails
- Dimensions (LxWxH): 478 x 72 x 180 mm
- Weight: 3.37 kg
- Fastener Intake: Single
Features & Applications
Features & Applications
Features
- Smart tool that tells you when it requires cleaning or maintenance
- Built-in connectivity with the Hilti Connect app – putting key tool data, how-to videos and technical support at the operator's fingertips
- High productivity – fully automatic piston return and cartridge transport
- Superb ergonomics and design with reduced recoil
- Excellent power-to-weight ratio for fastening a wide variety of materials to concrete and steel
Applications
- Fastening wood and metal sheet to concrete, sand-lime block masonry or steel
- Fastening 2x4s to concrete
- Attaching drainage foils and membranes to concrete or CMU block
- Fastening perimeter wall, deflection or slip clips to concrete and steel
- Installing Hilti formstop elements on concrete