DX 5-MX Powder-actuated tool
New productItem #r6168224
Digitally enabled, fully automatic, high-productivity and versatile powder actuated tool for fastening collated nails
- Dimensions (LxWxH): 486 x 72 x 180 mm
- Weight: 3.64 kg
- Fastener Intake: Collated
Features & Applications
Features & Applications
Features
- Smart tool that tells you when cleaning and maintenance are required
- Built-in connectivity with the Hilti Connect app – putting key tool data, how-to videos and technical support at the operator's fingertips
- High productivity: Fully automatic piston return, cartridge transport and 10 nail collation magazine
- With the magazine 10 fasteners can be driven in quick succession without reloading
- Superb ergonomics and design with reduced recoil
Applications
- A wide variety of applications using collated fasteners
- Fastening wood and metal sheet to concrete, sand-lime block masonry or steel
- Fastening 2x4s to concrete
- Attaching drainage foils and membranes to concrete or CMU block
- Fastening perimeter wall, deflection or slip clips to concrete and steel