S-BT Coupler
New product UltimateItem #r11853932
Coupling nut for fastening MEP installations to steel using S-BT or X-BT studs
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Duplex coating equivalent to 45 µm hot dipped galvanized
Features
- Labor-saving alternative to beam clamps – this solution helps to bring the speed and efficiency of stud fasteners to a wide variety of MEP installation work
- Helps to avoid steel re-work – steel coatings are unaffected by the S-BT or X-BT studs and couplers
- Easier to install – access to the supporting steel is required from one side only, making this solution ideal for fastening MEP supports in hard-to-reach areas
- Higher vibration resistance – virtually maintenance-free
- Design support available – you can use the online MEP Selector tool to quickly find support structures optimized for your exact requirements
Applications
- Fastening single pipe rings, trapeze rod, cantilever brackets and head rails to steel I-beams
- Fastening threaded rod to steel using S-BT screw-in threaded studs
- Installing piping, air ducts and cable supports in mildly corrosive environments