new
Electrical Connector S-BT-EF HL
Threaded screw-in stud (multilayer coated carbon steel - corrosion protection comparable to HDG) for electrical connections on steel in mildly corrosive environments
- Point type: Blunt tip
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
ultimate
Choose options
Pack size
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Point type
Blunt tip
Base materials
Steel
Minimum thickness of base material (steel)
6 mm
Corrosion protection
Duplex coating equivalent to 45 µm hot dipped galvanized
Environmental conditions
Dry indoor, Indoors or mildly corrosive environment, Outdoor, mildly corrosive
Material
Carbon steel
Product Class
Ultimate
Documents
Features & Applications
Features
- Fast and easy installation
- Enhanced protection against static electricity
- Enhanced safety – allows electrical current to flow through the stud and then discharges it properly into the base material
- Suitable for use on most standard steel structures and pipes
- Suitable for use in mildly corrosive environments (C3)
Applications
- Functional bonding
- Protective bonding
- Terminal connection
- Bonding and earthing/grounding
- Equipotential bonding
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.