X-M10 P10 Threaded studs
New product PremiumItem #r1557
Carbon steel threaded stud for use with powder-actuated nailers on concrete (10 mm washer)
- Base materials: Concrete (soft), Concrete (tough)
- Corrosion protection: Galvanized zinc coated <20 µm
- Environmental Conditions: Dry indoor
Features
- Easy-to-use, cordless system – up to 10 times quicker than drilling and with less vibration
- Thermo-pulled – engineered for more reliable fastening to concrete
Applications
- Threaded connections (e.g. for channels, pipe rings) on concrete
- Threaded connections (e.g. for brackets, electrical boxes) on concrete
- Threaded connections (e.g. for miscellaneous attachments) on concrete