X-TH Threaded Stud plate
New productItem #r19184331
Metal pipe clamp mount with pre-installed threaded stud for light-duty electrical/mechanical fastenings on ceilings and use with collated nails
- Base materials: Concrete, Steel
- Minimum thickness of base material (steel): 4 mm
- Environmental Conditions: Dry indoor
Features & Applications
Features & Applications
Features
- Quick handling - friction-fit in the nose of BX nailers for easier and faster installations
- Time-saving solution – pre-mounted threaded stud, delivered ready to install using battery-actuated tools
- Easier and reliable installations – designed for high stick rate and reduced concrete spalling
- Combustion-free installation with BX tools – no gas cans or powder cartridges to store and dispose of
Applications
- Light-duty fastenings on ceilings - fastening overhead pipe systems
- Typical spacing between fastening elements ranges from 50-100 cm – load requirements must be taken into account
- Typical spacing between fastening elements ranges from 20 -30 inches – load requirements must be taken into account