X-EM8H P8 Threaded studs
New product PremiumItem #r3719
Carbon steel threaded stud for use with powder-actuated tools on steel (8 mm washer) – for indoor use only
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Features
- Easier-to-use, cordless system – up to 10 times quicker than drilling and with less vibration
- Thermo-pulled, entirely knurled shank – engineered for more reliable fastening in steel
Applications
- For use in non-corrosive, indoor environments only
- Threaded connections (e.g. for channels, pipe rings) on steel
- Threaded connections (e.g. for brackets, electrical boxes) on steel
- Threaded connections (e.g. for miscellaneous attachments) on steel
For approval or certificate information, please see individual items.