X-SEA-R 30mm M8 Threaded stud extension
New product PremiumItem #r4154754
Extension adapter for M8 threaded studs in highly corrosive environments
- Application: Grating
- For use with (tools): BX 3, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
- Corrosion protection: Equivalent to A4 (316) stainless steel
Features
- Suitable for grating heights up to 80 mm when used with X-FCM grating discs
- Stainless steel material provides high corrosion resistance
Applications
- Extension for grating fasteners to cover higher grating when used with X-FCM grating discs
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction X-SEA 30 M8, Chinese (traditional), Italian, German, Russia, Swedish, Turkish, Ukrainian, French, Arabic, Portuguese, Sardinian, Spanish, Malay, Thai, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 446.4 kB ]