X-M6-7 B3 P7 Threaded studs
New product PremiumItem #r4421607
M6 threaded stud for use with the BX 3 cordless nailer
- Corrosion protection: Galvanized zinc coated <20 µm
- Environmental Conditions: Dry indoor
- Material: Carbon steel
Features
- Quick and easy solution for threaded connections
- Threaded stud for steel, soft and some tough concrete
- Long, conical tip and high hardness – for excellent fastening quality
Applications
- Threaded connections with low loads