X-BT W10 Threaded studs
New product UltimateItem #r6227
Threaded stud for multi-purpose fastenings on steel in highly corrosive environments
- Base materials: Steel
- Minimum thickness of base material (steel): 8 mm
- Corrosion protection: Stainless steel A4(316) or equivalent
Features
- No reworking of base steel – corrosion protection remains intact
- Versatile – suitable for use on most standard and high-strength construction steel
- Secure – creates a true weld to the base material for an extremely strong hold and high loading capacity
- Portable, cordless system – eliminates the need for long electric supply cords
- Fast – ideal for fastening directly to coated or treated steel
Applications
- Fastening cable trays, channels, struts, light-duty electrical applications (T-bars, instrumentation panels, junction boxes), outfitting and much more
- Fastening modular support systems to steel, base plates to steel, struts to steel
- Fastenings to fire coated (PFP) beams
- Designed for use on steel thicknesses of 8 mm (5/16") and above
For approval or certificate information, please see individual items.
Product Variants & Sets
Technical Data
Documents
-
- Instruction for use X-BT, Chinese (traditional), Italian, German, Russia, Swedish, Turkish, Ukrainian, French, Arabic, Portuguese, Sardinian, Spanish, Malay, Thai, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 978.1 kB ]