Electrical connector S-BT-ER
New product
Ultimate
Item #r8228037
Threaded screw-in stud (stainless steel, metric thread) for electrical connections on steel in highly corrosive environments
- Point type: Blunt tip
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
Features & Applications
Features & Applications
Features
- Ideal for equipotential bonding
- Enhanced protection against static electricity
- Enhanced safety – allows electrical current to flow through the stud and then discharges it properly into the base material
- Suitable for use on most standard steel structures and pipes
- Stainless steel material provides high corrosion resistance – suitable for use in most industries: marine, offshore, petrochemical and power plant applications
Applications
- Functional bonding
- Protective bonding
- Terminal connection
- Lightning protection
- Bonding and earthing/grounding
For approval or certificate information, please see individual items.