X-BT-GR Stainless steel threaded studs
New product UltimateItem #r8777389
Threaded stud for fastening grating and checker plate to steel
- Base materials: Steel
- Minimum thickness of base material (steel): 8 mm
- Corrosion protection: Equivalent corrosion protection as A4(316)
Features
- No rework necessary on coated steel – corrosion protection remains intact
- Secure – creates a true weld to the base material for an extremely strong hold and high loading capacity
- Portable, cordless system – eliminates the need for long electric supply cords
- Fast – ideal for fastening directly to coated or treated steel
- Corrosion-resistant – suitable for marine, offshore and petrochemical applications, power plants, etc.
Applications
- Fastening gratings to steel structures using X-FCM-M or X-FCM-R grating discs and X-FCS grating elements
- Fastening cable trays, channels, struts, light-duty electrical installation (T-bars, instrumentation panels, junction boxes), fitting out and much more
- Fastening threaded rod to steel
- Fastening to fire coated (PFP) beams
- Fastening checker plate with X-FCP-R grating discs

For approval or certificate information, please see individual items.
Product Variants & Sets
Technical Data
Documents
-
- ETA-20/1042 for X-BT-MR and X-BT-GR, English, German, [ 8.8 MB ]
- LR Type Approval LR2410665TA for X-BT-GR, X-BT-MR and X-BT-ER threaded fasteners in marine, offshore and industrial application, English, [ 783.4 kB ]
- DNV Approval TAS00001SV-5 for X-BT-GR, X-BT-MR and X-BT-ER threaded fasteners, English, [ 435.1 kB ]
- ABS Type Approval 23-2426560-PDA for X-BT-GR. X-BT-MR, X-BT-ER fastening system in off-shore and shipbuilding application, English, [ 112.8 kB ]
- BV Approval 54054-B0 for X-BT-GR, X-BT-MR and X-BT-ER fastening system, English, [ 577.5 kB ]
-
- Operating Instruction X-BT-GR M8, Chinese (traditional), Italian, Hebrew, Serbian, German, Russia, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Sardinian, Malay, Spanish, Thai, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 2.3 MB ]