X-BT-ER Stainless steel threaded studs
New product UltimateItem #r8777397
Threaded stud for electrical connectors on steel in highly corrosive environments
- Base materials: Steel, Stainless steel, Cast iron
- Minimum thickness of base material (steel): 8 mm
- Corrosion protection: Equivalent corrosion protection as A4(316)
Features
- No rework necessary on coated steel – corrosion protection remains intact
- Enhanced safety – allows electrical current to flow through the stud and then discharges it properly into the base material
- Portable, cordless system – eliminates the need for long electric supply cords
- Fast – ideal for fastening directly to coated or treated steel
- Corrosion-resistant – suitable for marine, offshore and petrochemical applications, power plants, etc.
Applications
- Functional bonding
- Protective bonding
- Terminal connection
- Lightning protection
- Bonding and earthing/grounding

For approval or certificate information, please see individual items.