CFS-T SB transit frames
Transit frames for fitting modules to seal cable/pipe penetrations in concrete walls and floors
- Temperature resistance range: -40 - 50 °C
Choose options
Frame size
- 2
- 4
- 6
- 8
Number of frame columns
- 1
- 2
- 3
- 4
- 5
- 6
- 7
- 8
- 9
- 10
- 12
- 14
- 15
- 16
- 18
- 20
- 21
- 24
- 27
- 30
Base materials
- Concrete
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 566.00 ILS
Technical Data
Temperature resistance range
-40 - 50 °C
Documents
Features & Applications
Features
- Available in hot-dip galvanized steel (grade S235 JR)
- Available with single- and multiple-frame windows in various sizes within single-row, double-row or triple-row frames
Applications
- Wall and floor penetrations in concrete, masonry and lightweight walls
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.