MFP-CSL-I Fixed point compact
New productItem #r10257034
Galvanized compact fixed point with sound insulation for extra-light-duty applications up to 2 kN
- Material composition: Steel
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features
- Pipes can be installed closer to base material
- Rotatable baseplate – helps to avoid hitting rebar
- Easier height adjustment
- Easier to assemble and install
- Acoustic insulation – DIN 4109 inspected
Applications
- Can be used in combination with MFP-PC fixed points pipe clamps
- Can be used in combination with MFP-KF refrigeration pipe clamps
- Given load values apply only when using Hilti HST and HUS anchors
- To be used in applications with limited space for installing