Fixed points and sliders

Fixed points, sliders and slide guides for pipe systems with thermal expansion in heating, or refrigeration applications

21 Products

Filter
MFP-CSL-I Fixed point compact
Description
Galvanized compact fixed point with sound insulation for extra-light-duty applications up to 2 kN
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFP-PC Fixed point pipe clamp
Description
Galvanized fixed point pipe clamp for maximum performance in heavy-duty applications
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MPSG Swivel slide connector
Description
Galvanized swivel slide connector for light-duty heating and refrigeration applications
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MPH Swing hanger
Description
Galvanized swing hanger for medium-duty heating and refrigeration applications
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MSG 1,0 Slide connector
Description
Galvanized slide connector for light-duty heating and refrigeration applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MSG 1,75 Double slide connector
Description
Galvanized double slide connector for light-duty heating and refrigeration applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MSG-UK Double cross slide connector
Description
Galvanized double cross slide connector for light-duty heating and refrigeration applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MRG 2,0 Roll connector
Description
Galvanized roll connector for medium-duty heating and refrigeration applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MRG 4,0 Roll connector
Description
Galvanized roll connector for medium/heavy-duty heating and refrigeration applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MRG-D6 Double roll connector
Description
Galvanized double roll connector for heavy-duty heating and refrigeration applications
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MRG-UK D6 Double cross roll connector
Description
Galvanized double cross roll connector for heavy-duty heating and refrigeration applications
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFP 1a-F Fixed point
Description
Hot-dip galvanized (HDG) fixed point for light-duty applications up to 3 kN
Material composition
Steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MFP 1-F


Description
Hot-dip galvanized (HDG) fixed point with one-sided bracing for light-duty applications up to 3 kN
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFP 3a-F Fixed point
Description
Hot-dip galvanized (HDG) fixed point for light-duty applications up to 6 kN
Material composition
Steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MFP 3-F Fixed point
Description
Hot-dip galvanized (HDG) double fixed point with one-sided bracing for heavy-duty applications up to 20 kN
Material composition
Steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MFP-L-F Light fixed point pipe clamp
Description
Hot-dip galvanized (HDG) fixed point pipe clamp for maximum performance in light-duty applications
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MFP-F Fixed point pipe clamp
Description
Hot-dip galvanized (HDG) fixed point pipe clamp for maximum performance in heavy-duty applications
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MRG 2,0-F Roll connector
Description
Stainless steel (A4) roll connector for medium-duty heating and refrigeration applications
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MRG-D6-F Double roll connector
Description
Hot-dip galvanized (HDG) double roll connector for heavy-duty heating and refrigeration applications
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MRG 2,0-R Roll connector
Description
Hot-dip galvanized (HDG) roll connector for medium-duty heating and refrigeration applications
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MRG-D6-R Double roll connector
Description
Stainless steel (A4) double roll connector for heavy-duty heating and refrigeration applications
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)