MFP-L-F Light fixed point pipe clamp
New product
Premium
Item #r2964
Hot-dip galvanized (HDG) fixed point pipe clamp for maximum performance in light-duty applications
- Thread connection - M: M20
- Material composition: S235JR - DIN EN 10025
- Surface finish: Outdoor Coated - HDG
Features & Applications
Features & Applications
Features
- Quick installation – just 2 screws need to be tightened
- Verified loads and technical data
- Narrow flange for easier insulation
- Close spacing possible between two pipe clamps
Applications
- Installing pipes up to 3" diameter exposed to temperature changes in moderately corrosive environments
- Fastening pipes in combination with MFP-BP 20-F
- Fastening pipes in combination with MFP-GP 20-F