MPH Swing hanger
New productItem #r1344
Galvanized swing hanger for medium-duty heating and refrigeration applications
- Material composition: Steel
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features
- Flexible swivel effect (max. 15 degree deflection) when used in pairs
- Easier height adjustment
- Designed for high tensile loads
Applications
- Swiveling, horizontal pipe fastening applications subject to thermal elongation and contraction
- Flexible and easy single-point fastening of pipes
- Compatible with multiple modular support systems