MFP 3a-F Fixed point
New productItem #r2966
Hot-dip galvanized (HDG) fixed point for light-duty applications up to 6 kN
- Material composition: Steel
- Surface finish: Outdoor Coated - HDG
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Features
- Modular design – simpler and faster to assemble and install
- Versatile – modular assembly can be matched to specific height, loading and bracing requirements
- Avoid downtime because of retrofitting – retrofitting possible without dismantling existing pipelines
- Narrow flanges of the pipe clamps allow easier insulation and closer spacing of the pipes
Applications
- Installing fixed points for pipes subject to thermal elongation and contraction
- Vertical loads in riser shaft applications