MSG 1,75 Double slide connector
New productItem #r7069
Galvanized double slide connector for light-duty heating and refrigeration applications
- Maximum load - F: 1.75 kN
- Material composition: S235JRG - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
Features & Applications
Features & Applications
Features
- Suitable for suspended or standing installation applications
- Load classes and capacities matched to Hilti pipe clamps
- Stiffened base plate fits MQ modular support system
- Smooth sliding movement on integrated plastic guide
Applications
- Mounting pipes subject to thermal elongation and contraction
- Single-point fastening of pipes or in combination with modular support systems
- Recommended for use in dry, interior environments