MFP 3-F Fixed point
New productItem #r1741166
Hot-dip galvanized (HDG) double fixed point with one-sided bracing for heavy-duty applications up to 20 kN
- Material composition: Steel
- Surface finish: Outdoor Coated - HDG
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Features & Applications
Features & Applications
Features
- Modular design – simpler and faster to assemble and install
- Versatile – modular assembly can be matched to specific height, loading and bracing requirements
- Avoid downtime because of retrofitting – retrofitting possible without dismantling existing pipelines
- Narrow flanges of the pipe clamps allow easier insulation and closer spacing of the pipes
Applications
- Installing fixed points for pipes subject to thermal elongation and contraction
- Vertical loads in riser shaft applications