MFP-F Fixed point pipe clamp
New product PremiumItem #r2963
Hot-dip galvanized (HDG) fixed point pipe clamp for maximum performance in heavy-duty applications
- Thread connection - M: M20
- Material composition: S235JR - DIN EN 10025
- Surface finish: Outdoor Coated - HDG
Features
- Facilitates quicker and easier installation together with MFP fixed point sets
- Versatile – modular assembly can be matched to specific technical requirements
- Tested and verified loads – technical data available
Applications
- Installing pipes up to 273 mm diameter exposed to temperature changes in moderately corrosive environments
- Installing fixed points in combination with the different MFP fixed point sets