MFP-PC Fixed point pipe clamp
New product PremiumItem #r10295676
Galvanized fixed point pipe clamp for maximum performance in heavy-duty applications
- Clamping Range - D: 108 - 115 mm
- Thread connection - M: M20
- Material composition: Steel
Features
- Facilitates quicker and easier installation together with MFP fixed point sets
- Tested and verified loads with comprehensive technical data
- Versatile – can be installed on the connection boss or directly on the pipe clamp ears
Applications
- Installing fixed points in combination with the different MFP fixed point sets
- Installing pipes exposed to temperature changes
- For use with pipe diameters from 21-326 mm