MFP 1-F
New productItem #r1736288
Hot-dip galvanized (HDG) fixed point with one-sided bracing for light-duty applications up to 3 kN
- Material composition: Steel
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features
- Modular design – simpler and faster to assemble and install
- Versatile – modular assembly can be matched to specific height, loading and bracing requirements
- Avoid downtime because of retrofitting – retrofitting possible without dismantling existing pipelines
- Narrow flanges of the pipe clamps allow easier insulation and closer spacing of the pipes
Applications
- Installing fixed points for pipes subject to thermal elongation and contraction
- Vertical loads in riser shaft applications