MSG-UK Double cross slide connector
New productItem #r1367
Galvanized double cross slide connector for light-duty heating and refrigeration applications
- Thread connection - M: M8, M10
- Height - H: 28 mm
- Maximum load - F: 1.75 kN
Features
- Facilitates horizontal 4-way movement in combination with MSG 1,75 slide connectors
- Load classes and capacities matched to Hilti pipe clamps
- Smooth sliding movement on integrated plastic guide
- 2x hexagonal bolts M10 and 2x washers included in the package
Applications
- Mounting pipes subject to thermal elongation and contraction
- For use in combination with MSG 1,75 slide connector for cross slide applications
- Recommended for use in dry, interior environments