MRG 2,0 Roll connector
New productItem #r1365
Galvanized roll connector for medium-duty heating and refrigeration applications
- Thread connection - M: M10, M12
- Height - H: 33 mm
- Maximum load - F: 2 kN
Features
- Suitable for suspended or standing installation applications
- Load classes and capacities matched to Hilti pipe clamps
- Stiffened baseplate fits MQ modular support system
- Smooth rolling movement on coated runner in both directions in axial pipe direction
- High temperature resistance up to 300°C – no plastic parts
Applications
- Mounting pipes subject to thermal elongation and contraction
- Single-point fastening of pipes or in combination with modular support systems
- Recommended for use in dry, interior environments