MSG 1,0 Slide connector
New productItem #r1364
Galvanized slide connector for light-duty heating and refrigeration applications
- Maximum load - F: 1 kN
- Material composition: S235JRG - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
Features
- Can be used for suspended or standing installation applications
- Load classes and capacities matched to Hilti pipe clamps
- Stiffened baseplate fits MQ modular support system
- Smooth sliding movement on integrated plastic guide
Applications
- Mounting pipes subject to thermal elongation and contraction
- Single-point fastening of pipes or in combination with modular support systems