MRG-UK D6 Double cross roll connector
New productItem #r1369
Galvanized double cross roll connector for heavy-duty heating and refrigeration applications
- Thread connection - M: M12, M16
- Height - H: 45 mm
- Maximum load - F: 6 kN
Features
- Facilitates horizontal 4-way movement in combination with MRG-D6 double roll connectors
- Load classes and capacities matched to Hilti pipe clamps
- Suitable for suspended or standing installation applications
Applications
- Mounting pipes subject to thermal elongation and contraction
- For use in combination with MRG-D6 double roll connector for cross slide applications
- Single-point fastening of pipes or in combination with modular support systems
- Recommended for use in dry, interior environments