MP-MI Heavy-duty pipe clamp
New productItem #r1269
Galvanized pipe clamp with sound insulation for heavy-duty applications
- Noise reduction: 19 dB (A)
- Temperature resistance: -40 - 110 °C
- Material composition: S235JRG - DIN EN 10025
Features
- Solid, welded nuts for closing screws (diameter 68/72 mm and above)
- Pre-assembled non-slip rubber profile
- Profiled clamp band for higher rigidity
Applications
- Heavy-duty pipe installations up to 273 mm
- Installing industrial pipes
- Mounting process and control lines
- Heavy-duty plumbing and heating applications
- Recommended for use in dry, interior environments