New to Hilti Online?See your customized prices and shop 24/7Register now

Pipe clamps, pipe shoes, U-bolts, pipe hangers, straps and other pipe support elements for pipe structures in modular support systems

34 Products

Filter
MP-HI Quick-close light-duty pipe clamp
Description
Galvanized pipe clamp with sound insulation and quick closure for high productivity in light-duty applications
Approvals
Acustic insulaton DIN 4109 inspected, ETA, Fire class B2
Noise reduction
17 dB (A)
Temperature resistance
-40 - 110 °C
MP-H Quick-close light-duty pipe clamp
Description
Galvanized pipe clamp with quick closure for high productivity in light-duty applications
Approvals
ETA
Material composition
DC01 - DIN EN 10130
Surface finish
Indoor Coated - Electro galvanized
MP-PI Pipe clamp
Description
Galvanized pipe clamp with sound insulation for economical light/medium-duty applications
Approvals
Acustic insulaton DIN 4109 inspected
Noise reduction
16 dB (A)
Temperature resistance
-40 - 110 °C
MP-P Pipe clamp
Description
Galvanized pipe clamp without sound insulation for economical light/medium-duty applications
Material composition
SPCC-SD FB - Q/BQB402, DC01 – EN 10130
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MP-MI Heavy-duty pipe clamp
Description
Galvanized pipe clamp with sound insulation for heavy-duty applications
Noise reduction
19 dB (A)
Temperature resistance
-40 - 110 °C
Material composition
S235JRG - DIN EN 10025
MP-M Heavy-duty pipe clamp
Description
Galvanized pipe clamp without sound insulation for heavy-duty applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MP-MXI Heavy-duty pipe clamp
Description
Galvanized pipe clamp with sound insulation for extra heavy-duty applications
Approvals
Acustic insulaton DIN 4109 inspected, Fire class B2
Noise reduction
16 dB (A)
Temperature resistance
-50 - 120 °C
MP-MX Heavy-duty pipe clamp
Description
Galvanized pipe clamp without sound insulation for extra heavy-duty applications
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MP-PI HDG Pipe clamp
Description
Hot-dip galvanized (HDG) pipe clamp with sound insulation for economical light/medium-duty applications
Noise reduction
16 dB (A)
Temperature resistance
-40 - 110 °C
Material composition
SPCC-SD FB - Q/BQB402, DC01 – EN 10130
MP-MI-F Heavy-duty pipe clamp
Description
Hot-dip galvanized (HDG) pipe clamp with sound insulation for heavy-duty applications
Approvals
Acustic insulaton DIN 4109 inspected, Fire class B2
Noise reduction
18 dB (A)
Temperature resistance
-50 - 120 °C
MP-M-F Heavy-duty pipe clamp
Description
Hot-dip galvanized (HDG) pipe clamp without sound insulation for heavy-duty applications
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MP-MXI-F Heavy-duty pipe clamp
Description
Hot-dip galvanized (HDG) pipe clamp with sound insulation for extra heavy-duty applications
Approvals
Acustic insulaton DIN 4109 inspected, Fire class B2
Noise reduction
16 dB (A)
Temperature resistance
-50 - 120 °C
MP-MX-F Heavy-duty pipe clamp
Description
Hot-dip galvanized (HDG) pipe clamp without sound insulation for extra heavy-duty applications
Material composition
DD11 - DIN EN 10111
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MP-SRNI Light-duty pipe clamp
Description
Stainless steel (A4) pipe clamp with sound insulation for light-duty applications
Approvals
Acustic insulaton DIN 4109 inspected, Fire class B2
Noise reduction
15 dB (A)
Temperature resistance
-50 - 120 °C
MP-SRN Light-duty pipe clamp
Description
Stainless steel (A4) pipe clamp without sound insulation for light-duty applications
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MPN-R Pipe clamp
Description
Stainless steel (A4) pipe clamp without sound insulation for medium-duty applications
Material composition
Stainless steel, 1.4401 (A4) - EN 10088, AISI 316
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MP-MRI Heavy-duty pipe clamp
Description
Stainless steel (A4) pipe clamp with sound insulation for heavy-duty applications
Approvals
Acustic insulaton DIN 4109 inspected, Fire class B2
Noise reduction
18 dB (A)
Temperature resistance
-50 - 120 °C
MP-MR Heavy-duty pipe clamp
Description
Stainless steel (A4) pipe clamp without sound insulation for heavy-duty applications
Material composition
Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MP-MRXI Heavy-duty pipe clamp
Description
Stainless steel (A4) pipe clamp with sound insulation for extra heavy-duty applications
Approvals
Acustic insulaton DIN 4109 inspected, Fire class B2
Noise reduction
16 dB (A)
Temperature resistance
-50 - 120 °C
MRP-C Quick-close Refrigeration pipe clamp
Description
Galvanized pipe clamp for high productivity in refrigeration and cold water applications with a variety of insulation thicknesses
Approvals
Acoustic insulation DIN 4109 inspected
Noise reduction
22.7 dB (A)
Temperature resistance
-40 - 105 °C
MIP-H Refrigeration pipe clamp (thin insulated)
Description
Galvanized pipe clamp for maximum productivity in refrigeration applications with an insulation thickness of 13-16 mm
Approvals
Fire class B2
Noise reduction
19 dB (A)
Temperature resistance
-40 - 105 °C
MIP-M Refrigeration pipe clamp (medium insulated)
Description
Galvanized pipe clamp for maximum productivity in refrigeration applications with an insulation thickness of 20-25 mm
Approvals
Fire class B2
Noise reduction
21 dB (A)
Temperature resistance
-40 - 105 °C
MIP-T Refrigeration pipe clamp (thick insulated)
Description
Galvanized pipe clamp for maximum productivity in refrigeration applications with an insulation thickness of 31-50 mm
Approvals
Fire class B2
Noise reduction
20 dB (A)
Temperature resistance
-40 - 105 °C
MP-KF 170 Refrigeration pipe clamp
Description
High-density refrigeration pipe clamp for extra heavy-duty refrigeration applications
Approvals
Fire class B2
Temperature resistance
-50 - 110 °C
Material composition
Closed-cell CFC-free polyurethane foam (PUR)
MI-CF Refrigeration pipe clamp
Description
Galvanized pipe clamp without load sharing for refrigeration applications with a variety of insulation thicknesses
Approvals
Fire class B2
Temperature resistance
-70 - 120 °C
Material composition
Closed-cell CFC-free polyisocyanurate foam (PIR), outside aluminum-foil
MI-CF LS Refrigeration pipe clamp
Description
Galvanized pipe clamp with load sharing for refrigeration applications with a variety of insulation thicknesses
Approvals
Fire class B2
Temperature resistance
-70 - 120 °C
Material composition
Closed-cell CFC-free polyisocyanurate foam (PIR), outside aluminum-foil
MV-PI Ventilation Pipe clamp
Description
Galvanized ventilation pipe clamp with sound insulation for high productivity in spiral duct applications
Approvals
Acustic insulaton DIN 4109 inspected, Fire class B2
Temperature resistance
-40 - 110 °C
Material composition
DD11 - DIN EN 10111
LH Sprinkler loop hanger
Description
Galvanized sprinkler loop hanger with FM and UL approvals for fire sprinkler applications
Material composition
Carbon Steel Type-B - ASTM A653M-06a, SGCC - JISG 3302
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MP-SPN Sprinkler pipe hanger
Description
Galvanized sprinkler loop hanger with VdS, FM and UL approvals for fire sprinkler applications
Material composition
DX51D Z275 - DIN EN 10327
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MP-MS Sprinkler pipe clamp
Description
Galvanized sprinkler pipe clamp with VdS, FM and UL approvals for fire sprinkler applications
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MP-UB OC U-Bolt (metric)
Description
Outdoor coated (OC) U-bolt for universal piping applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MP-PS 1-1 Pipe shoe
Description
Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 21-173 mm (1/2" to 6")
Fire resistance ( Yes/No)
No
Temperature resistance
-20 - 300 °C
Material composition
Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8
MP-PS 4-2 Pipe shoe
Description
Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 217-610 mm (8" to 24")
Fire resistance ( Yes/No)
No
Temperature resistance
-20 - 300 °C
Material composition
Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8
MIA-BO U-bolt
Description
Hot-dip galvanized (HDG) U-bolt for fastening pipe shoes to MI girders
Advantage 01
Quickly and easily install pipe support system for light-duty fixed points
Material composition
U-bolt: Steel grade 8.8 - ISO 898-1; Nut: Steel grade 8
Surface finish
HDG: 48 µm - DIN EN ISO 10684