MRP-C Quick-close Refrigeration pipe clamp
New product PremiumItem #r19765007
Galvanized pipe clamp for high productivity in refrigeration and cold water applications with a variety of insulation thicknesses
- Approvals: Acoustic insulation DIN 4109 inspected
- Noise reduction: 22.7 dB (A)
- Temperature resistance: -40 - 105 °C
Features
- Wide range of insulation thicknesses – compatible with insulation thicknesses of 13, 19, 25 or 32 mm with joint-to pipe insulation material (elastomeric caoutchouc)
- 360° mounting – load capacity achieved regardless of how core is rotated inside the pipe clamp
- Easy-release adhesive foil – allows for quick and simple installations, even while wearing gloves
- Moisture protection – thermal insulation helps to prevent condensation on the surface and the integrated vapor barrier foil helps to prevent condensation on the pipe
- Compensation feature helps to prevent buckling and lifting of the outer foil when closing the pipe clamp
Applications
- Fastening cold water and refrigeration pipes up to 219 mm diameter
- Refrigeration and air conditioning pipe mounting with pipes of various materials
- Recommended for use in dry, indoor environments