MPN-R Pipe clamp
Stainless steel (A4) pipe clamp without sound insulation for medium-duty applications
- Material composition: Stainless steel, 1.4401 (A4) - EN 10088, AISI 316
 - Surface finish: Outdoor Plus - Stainless Steel
 - Environmental conditions: Outdoor high pollution (C4 – high / C5)
 
standard
Choose options
Clamping Range - D
- 12 - 14 mm
 - 15 - 18 mm
 - 18 - 23 mm
 - 26 - 31 mm
 - 32 - 35 mm
 - 38 - 43 mm
 - 44 - 46 mm
 - 47 - 51 mm
 - 50 - 56 mm
 - 57 - 61 mm
 - 63 - 67 mm
 - 70 - 73 mm
 - 74 - 77 mm
 - 78 - 80 mm
 - 83 - 91 mm
 - 101 - 106 mm
 - 108 - 114 mm
 - 118 - 125 mm
 - 131 - 135 mm
 - 136 - 139 mm
 - 140 - 144 mm
 - 159 - 163 mm
 - 165 - 169 mm
 - 193 - 200 mm
 - 216 - 220 mm
 
Thread connection - M
- M10, M12
 - M8
 - M8, M10
 
Pack size
- 5 pc
 - 10 pc
 - 25 pc
 
 Quantity 
 Packs 
Total Pieces 
 1 
Discounted net
 From 295.00 ILS  
Technical Data

Material composition
 Stainless steel, 1.4401 (A4) - EN 10088, AISI 316 
Surface finish
 Outdoor Plus - Stainless Steel 
Environmental conditions
 Outdoor high pollution (C4 – high / C5) 
Product Class
 Standard 
Documents
Features & Applications
Features
- Short connection head allows closer installation to wall or ceiling
 - Double connection head on sizes above 1" for more flexibility
 - Combi-slot cheese head screw
 
Applications
- Medium-duty pipe installations up to 220 mm
 - Fastening fresh water pipes and heating pipes in corrosive environments
 
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.