MP-MXI-F Heavy-duty pipe clamp
New productItem #r2758
Hot-dip galvanized (HDG) pipe clamp with sound insulation for extra heavy-duty applications
- Approvals: Acustic insulaton DIN 4109 inspected, Fire class B2
- Noise reduction: 16 dB (A)
- Temperature resistance: -50 - 120 °C
Features
- Solid connection head, welded all around
- Strong clamping screws for high load values
- Non-slip, pre-fitted profiled rubber inlay
- Suitable for installing pipes under dynamic loading if used with vibration-damping components
- High resistance to corrosion
Applications
- Heavy-duty pipe installations up to 508 mm
- Installing industrial pipes
- Mounting process and control lines
- Heavy-duty plumbing and heating applications
- Recommended for use in moderately corrosive outdoor and indoor environments

For approval or certificate information, please see individual items.