MIP-H Refrigeration pipe clamp (thin insulated)
New product UltimateItem #r1292
Galvanized pipe clamp for maximum productivity in refrigeration applications with an insulation thickness of 13-16 mm
- Approvals: Fire class B2
- Noise reduction: 19 dB (A)
- Temperature resistance: -40 - 105 °C
Features
- Designed for standard insulation thicknesses (insulation material: elastomeric caoutchouc)
- Continuous joint between refrigeration pipe clamp and pipe insulating material (elastomeric caoutchouc)
- Thermally decoupled system with integrated vapor (diffusion) barrier to help prevent thermal short circuits
- Assembly of the insulation core with a handle thanks to the self-adhesive closure
- Three-stage quick closure with only one screw up to 140 mm; from 159 mm and larger two-screw closure
Applications
- Mounting pipes up to 169 mm diameter in refrigeration and air conditioning applications
- Applications where easy fitting of the insulating unit is required

For approval or certificate information, please see individual items.