MP-PI HDG Pipe clamp
New product
Standard
Item #r7768668
Hot-dip galvanized (HDG) pipe clamp with sound insulation for economical light/medium-duty applications
- Thread connection - M: M8, M10
- Noise reduction: 16 dB (A)
- Temperature resistance: -40 - 110 °C
Features & Applications
Features & Applications
Features
- Two-screw pipe ring for easier installation of pipes
- Short connection head allows installation close to a wall, floor or ceiling
- Clamping ranges suitable for all standard plastic and steel pipes
- Engineered for longevity and reliability – recognized by third-party approvals
- Securely fixed rubber inlay – virtually impossible to drop or lose
Applications
- Light to medium-duty pipe installations
- Fastening pipes in residential and industrial construction
- Fastening fresh water, waste water and heating pipes in residential and industrial construction
- Recommended for use in outdoor and indoor environments with moderately corrosive conditions