MP-MX Heavy-duty pipe clamp
New product StandardItem #r2510
Galvanized pipe clamp without sound insulation for extra heavy-duty applications
- Material composition: DD11 - DIN EN 10111
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features
- Solid connection head, welded all around
- Strong clamping screws for high load values
- Suitable for installing pipes under dynamic loading if used with vibration-damping components
Applications
- Heavy-duty pipe installations up to 508 mm
- Installing industrial pipes
- Mounting process and control lines
- Heavy-duty plumbing and heating applications