MP-MXI Heavy-duty pipe clamp
New product PremiumItem #r2511
Galvanized pipe clamp with sound insulation for extra heavy-duty applications
- Noise reduction: 16 dB (A)
- Temperature resistance: -50 - 120 °C
- Material composition: DD11 - DIN EN 10111
Features
- Solid connection head, welded all around
- Strong clamping screws for high load values
- Non-slip, pre-fitted profiled rubber inlay
- Suitable for installing pipes under dynamic loading if used with vibration-damping components
Applications
- Heavy-duty pipe installations up to 508 mm
- Installing industrial pipes
- Mounting process and control lines

For approval or certificate information, please see individual items.